??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 3
557528
HELP_VARIABLE
BESTNR
Order No.
557528
u
GR
Size
1
u
PDF
Katalogblatt
PDF
F1
1.0
u
kN
F2
1.0
u
kN
HANDGRIFF
colour
green
POS
Position
A
17.0
u
mm
B
33
u
mm
C
40
u
mm
D
5.5
u
mm
E
15
u
mm
F
0.5
u
mm
G
22.0
u
mm
H
36
u
mm
H1
74
u
mm
H2
62
u
mm
HW1MIN
HW1 min.
24
u
mm
HW1MAX
HW1 max.
32
u
mm
HW2MIN
HW2 min.
4
u
mm
HW2MAX
HW2 max.
8
u
mm
I
12
u
mm
K
7.5
u
mm
L
150
u
mm
M
34.5 - 39.5
u
N
53
u
mm
P
55
u
mm
GEW
340
u
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009885
u
Embedded Generation
Previews - 3D