??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 3
557563
HELP_VARIABLE
BESTNR
Order No.
557563
u
GR
Size
2
u
PDF
Katalogblatt
PDF
F1
Force F1
1.6
u
kN
HANDGRIFF
colour
green
POS
Position
mm
AP1
POS offen
13
u
mm
BMIN
42
u
mm
BMAX
76
u
mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
C
13
u
mm
D
Diameter
5.2
u
mm
D1
Diameter
4
u
mm
EMIN
38
u
mm
EMAX
72
u
mm
F
11
u
mm
H
12
u
mm
H1
47
u
mm
H2
99.0
u
mm
K
6.5
u
mm
L1MIN
125
u
mm
L1MAX
159
u
mm
L5
69
u
mm
M
19.5 - 23.5
u
mm
N
38
u
mm
P
26.0
u
mm
GEW
Weight
120
u
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772011383
u
Embedded Generation
Previews - 3D