??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 2
93849
HELP_VARIABLE
BESTNR
Order No.
93849
u
GR
Size
4
u
PDF
Katalogblatt
PDF
F1
Force F1
15
u
kN
POS
Position
BMIN
B min.
42
u
mm
BMAX
B max.
108
u
mm
C
45
u
mm
D
Diameter
10
u
mm
EMIN
24
u
mm
EMAX
90
u
mm
VB
Adjustable range
0
mm
F
28
u
mm
G
Diameter
8.5
u
mm
H
26
u
mm
H1
122
u
mm
K
12.0
u
mm
L
68
u
mm
L1
130
u
mm
M
45
u
mm
N
64
u
mm
S
44
u
mm
GEW
Weight
2830
u
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093846
u
Embedded Generation
Previews - 3D