??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 3
554878
HELP_VARIABLE
BESTNR
Order No.
554878
u
ARTNR
Article No.
AMF 6870F-20
u
GR
Size
20
u
PDF
Katalogblatt
PDF
F1
Force F1
2
u
kN
AHA
Automatic height compensation S
20
u
mm
MAXHA
Maximum height compensation
35
u
mm
ASG
Clamping screw
M 6 x 49
u
POS
Position
A
6.0
u
mm
B
63
u
mm
C
26.0
u
mm
C1
-
u
mm
D
5.5
u
mm
D1
5.5
u
mm
VB
mm
Enter value for VB
mm
cm
inch
ft
E
22
u
mm
E2
11.0
u
mm
F
26
u
mm
H
27.0
u
mm
H1
70.0
u
mm
H2
121
u
mm
HWMIN
HW min.
-7
u
mm
HWMAX
HW max.
11
u
mm
I
10
u
mm
K
5.3
u
mm
L
12.7
mm
L1
184
u
mm
M
26 - 32
u
M1
28
u
mm
N
42.5
u
mm
P
45.0
u
mm
GEW
272
u
g
Embedded Generation
Previews - 3D