??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
428409
HELP_VARIABLE
BESTNR
Order No.
428409
ENTR
Opening
Hydraulisch
GR
Size
K20
PDF
Katalogblatt
PDF
EVK
Pull-in/locking force up to
20
kN
HKF
Holding force
55
kN
D
Diameter
112
mm
DN
Diameter
32
mm
D1
Diameter
78
mm
LK
Diameter
88
mm
H
44
mm
HA
10
mm
M
Thread
6
mm
T
34
mm
GEW
Weight
1400
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428402
Embedded Generation
Previews - 3D