??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
559089
HELP_VARIABLE
BESTNR
Order No.
559089
GR
Size
K02
PDF
Katalogblatt
PDF
ENTR
Opening
Pneumatic
EVK
Pull-in/locking force up to
235
N
HKF
Holding force
6000
N
GEW
Weight
51
g
D
Diameter
22
mm
DN
Diameter
10
mm
D2
Diameter
18
mm
H
38.50
mm
HA
2.05
mm
L1
27
mm
L2
17.2
mm
M
Thread
M20x1,5
mm
M1
Thread
M5
mm
S1
17
mm
T1
4.5
mm
T2
36.45
mm
CTN
Customs tariff number
0
Embedded Generation
Previews - 3D