??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 3
534925
HELP_VARIABLE
BESTNR
Order No.
534925
u
GR
Size
K10
u
PDF
Katalogblatt
PDF
EVK
Pull-in/locking force up to
8
u
kN
HK
Holding force
25
u
kN
B1
Diameter
9.0
u
mm
D
Diameter
80
u
mm
D1
Diameter
-
u
mm
D2
Diameter
15
u
mm
DN
Diameter
22
u
mm
E
5.00
u
mm
H
80
u
mm
H1
37
u
mm
S1
-
u
mm
GEW
Weight
2720
u
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772534929
u
Embedded Generation
Previews - 3D