??
CAD model selection
Selectable products: 1
325332
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6906-20-33 - Diverter plate
Bill of material
325332
BESTNR
Order No.
325332
ARTNR
Article No.
6906-20-33
PDF
catalog sheet
PDF
L
60 mm
B
41 mm
H
30 mm
OEG
Connection
1 x G1/4
OR1
OR-1 / O-ring
493478
GEW
Weight
525 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325336
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D