??
CAD model selection
Selectable products: 4
567073
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964HS-XX-1 - Support element, threaded design with dynamic pressure monitoring
Bill of material
567073
BESTNR
Order No.
ARTNR
Article No.
F1
Contact force F1
N
SK
Support force at 350 bar
kN
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
C
Stroke
mm
MAXVOL
Max. oil flow rate
2.13 l/min
VOL
Oil capacity
cm³
MDMAX
Torque max.
Nm
GEW
Weight
g
A
mm
B
mm
D
mm
E
mm
F
mm
G
mm
J
mm
L
mm
M
mm
SW
mm
SW1
mm
OR1
OR-1 / O-ring
OR2
OR-2 / O-ring
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D