CAD model selection
Selectable products: 4
14423
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140P - Narrow lock case, bare-metal
Bill of material
14423
BESTNR
Order No.
14423
ART
Design
With galvanised anti-panic lock no. 142P-**. Spring bolt cannot be turned
A
Case width
30
mm
SCL
Closure
PZW
SCLN
Profile cylinder (PZ). With night latch function
DIN
Door direction
DIN R
B
94.0
mm
C
172
mm
E
24.0
mm
F
33.50
mm
G
8.5
mm
S
Material thickness
2.5
mm
GEW
Weight
1550
g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772014421
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D